Menu Search

Heat Shrink End Caps 14.0 mm 45.0 mm 120 °C PO

Heat Shrink End Cap is an electrical component used to seal or insulate cable fittings, and low voltage wires. It is designed with a thick wall adhesive inner liner. Used to provide protection against moisture, dust and UV radiation. Black made from PO material.
Item code:

498777

3413 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.9337
500 - 999 £ 0.9145
1000 - 1499 £ 0.8953
1500 - 1999 £ 0.8776
2000 + £ 0.8584
Standard pack: 100

Order in multiple of 100

Total price:

£ 93.37

100 x £ 0.9337

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Polyolefin
Inside Diameter 14.0 mm
Inside Diameter (Shrunk) 5.0 mm
Inside Height 45.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us