Quantity | Unit price |
---|---|
30 + | £ 2.7929 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Type | Solid Lengths |
Channel Height | 0.8 mm |
Channel Height | 0.031 in |
Length | 4.4 mm |
Length | 0.173 in |
Overall Length | 30.0 m |
Overall Length | 98.425 ft |
Full Material | Polyamide 6 |
Roll Length | 30 m |
Roll Length | 98.425 ft |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue