Quantity | Unit price |
---|---|
1 + | £ 286.6211 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Shape | Unserrated |
Type | Solid |
Overall Length | 1.2 m |
Overall Length | 3.937 ft |
Full Material | Polystyrene |
Material Flammability Standard | UL94 HB |
Roll Length | 1.2 m |
Roll Length | 3.937 ft |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue