Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0603 |
5000 + | £ 0.0452 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Screw Size | #4 |
---|---|
Head Diameter | 6.7 mm |
Head Diameter | 0.264 in |
Head Height | 9.5 mm |
Head Height | 0.374 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Head Shape | Round |
Commodity Code | 3926909790 |
Head Size | 6.7 mm |
Head Size | 0.264 in |
Head Style | Round |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue