Quantity | Unit price |
---|---|
200 + | £ 0.8025 |
Type | T5 |
---|---|
Load Capacity | 55.0 kg |
Load Capacity | 55.0 kg |
Screw Hole Diameter | 11.0 mm |
Screw Hole Diameter | 0.433 in |
Stem Length | 22.0 mm |
Stem Length | 0.866 in |
Base Height | 36.0 mm |
Base Height | 1.417 in |
Base Diameter | 49.0 mm |
Base Diameter | 1.929 in |
Accessory Type | Gripneck Feet |
Base Shape | Round |
Colour | Black |
Base Full Material | Polyamide |
Stem Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue