Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.0911 |
10000 + | £ 0.0472 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 6.3 mm |
---|---|
Inside Diameter | 0.248 in |
Inside Height | 5.2 mm |
Inside Height | 0.205 in |
Strap Length | 11.6 mm |
Strap Length | 0.457 in |
Washer Hole Diameter | 6.2 mm |
Washer Hole Diameter | 0.244 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Type | Smooth With Tab |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue