Menu Search

Window Seal Top 15.1 mm 20.0 m EPDM

Note: Zipper cord needs to be ordered separately. (551834)
Item code:

551833

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 310.4571
Standard pack: 1

Order in multiple of 1

Total price:

£ 310.46

1 x £ 310.4571

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 15.1 mm
Overall Length 20.0 m
Overall Width 15.1 mm
Hardness 70° (Shore A)
Orientation Top
Type Glazing Gasket
Commodity Code 3926909790
Includes 20.0 m roll
Roll Length 20.0 m

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us