Menu Search

Window Seal Top 16.1 mm 20.0 m EPDM

Note: Zipper cord needs to be ordered separately. (551834)
Item code:

551831

6 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 178.6402
Standard pack: 1

Order in multiple of 1

Total price:

£ 178.64

1 x £ 178.6402

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 16.1 mm
Overall Length 20.0 m
Overall Width 16.1 mm
Hardness 70° (Shore A)
Orientation Top
Type Glazing Gasket
Commodity Code 3926909790
Includes 20.0 m roll
Roll Length 20.0 m

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us