Menu Search

Window Seal Side 16.2 mm 20.0 m EPDM

Item code:

551829

5 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 121.001
Standard pack: 1

Order in multiple of 1

Total price:

£ 121.00

1 x £ 121.001

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 16.2 mm
Overall Length 20.0 m
Hardness 60° (Shore A)
Orientation Side
Type S Profile Glazing
Commodity Code 3926909790
Includes 20.0 m roll
Roll Length 20.0 m

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us