Quantity | Unit price |
---|---|
1 + | £ 7.7491 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 136.0 mm |
---|---|
Overall Length | 5.354 in |
Shaft Diameter | 10.0 mm |
Shaft Diameter | 0.394 in |
Thread Size | M8 x 1.25 |
Colour | Black |
Handle Style | Ball Knob |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue