Menu Search

Bubble Gasket Top 1.0 mm 1.5 mm EPDM

Dual medium top bubble sealing gasket made from black EPDM.
Item code:

490748

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 81.2287
Standard pack: 1

Order in multiple of 1

Total price:

£ 81.23

1 x £ 81.2287

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Clamp Width 1.0 mm
Maximum Clamp Width 1.5 mm
Overall Length 20.0 m
Overall Height 15.0 mm
Grip Range 1.0 - 1.5 mm
Type Top Bubble
Includes 20.0 m roll
Commodity Code 4016999790
Roll Length 20.0 m
Orientation Top

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us