Quantity | Unit price |
---|---|
1 - 9 | £ 138.2475 |
10 + | £ 65.1319 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Rod Diameter | 14.0 mm |
---|---|
Rod Diameter | 0.551 in |
Tube Diameter | 28.0 mm |
Tube Diameter | 1.102 in |
Stroke Length | 200.0 mm |
Stroke Length | 7.874 in |
Tube Length | 555.0 mm |
Tube Length | 21.85 in |
Maximum Force | 2000.0 N |
Maximum Force | 2000.0 N |
Thread Size | M10 |
Finish | Nitrided |
Rod Material | Steel |
Full Material | Steel |
Threaded Length | 12.0 mm |
Threaded Length | 0.472 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue