Quantity | Unit price |
---|---|
20 - 39 | £ 2.7518 |
40 - 139 | £ 2.6971 |
140 - 259 | £ 2.6423 |
260 + | £ 2.5876 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Hole to End Length | 23.0 mm |
---|---|
Mounting Hole to End Length | 0.906 in |
Type | Clevis Clip |
Full Material | Steel |
Colour | Natural |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue