Quantity | Unit price |
---|---|
20 - 39 | £ 5.49 |
40 - 139 | £ 5.3805 |
140 - 259 | £ 5.271 |
260 + | £ 5.1615 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pitch Diameter | 0.8 mm |
---|---|
Pitch Diameter | 0.031 in |
Mounting Hole to End Length | 22.0 mm |
Mounting Hole to End Length | 0.866 in |
To Fit Gas Strut Diameter Range | 6.0 - 15.0 mm |
To Fit Gas Strut Diameter Range | 0.236 - 0.591 in |
Type | 3 |
Full Material | Steel |
Colour | Natural |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue