Quantity | Unit price |
---|---|
150 + | £ 0.5219 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Full Material | Polyamide |
---|---|
Caster Housing Material | PA |
Colour | Black |
Caster Type | Hooded Twinwheel Castor |
Mount Type | Blind Hole |
Load Capacity | 50.0 kg |
Load Capacity | 50.0 kg |
Wheel Diameter | 40.0 mm |
Wheel Diameter | 1.575 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue