Quantity | Unit price |
---|---|
10 - 99 | £ 5.1291 |
100 + | £ 2.2889 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Full Material | Polyurethane |
---|---|
Caster Housing Material | PU |
Colour | Black |
Caster Type | Unhooded Twinwheel Swivel Castor |
Mount Type | Grip Neck Stem |
Load Capacity | 60.0 kg |
Load Capacity | 60.0 kg |
Wheel Diameter | 60.0 mm |
Wheel Diameter | 2.362 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue