Quantity | Unit price |
---|---|
11 - 109 | £ 8.4199 |
110 + | £ 4.0114 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Full Material | Plastic |
---|---|
Caster Housing Material | Steel |
Colour | Red |
Caster Type | Bolt Hole Castor |
Mount Type | Bolt Hole |
Load Capacity | 25.0 kg |
Load Capacity | 25.0 kg |
Wheel Width | 17.5 mm |
Wheel Width | 0.689 in |
Wheel Diameter | 40.0 mm |
Wheel Diameter | 1.575 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue