Menu Search

Twinwheel Castor 50.0 mm 70.0 kg Bolt Hole Black

Bolt Hole Swivel Castor is for use where a full 360 degree swivel is required. For aPolypropylenelications where a low level strong castor is required.
Item code:

491132

2167 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 £ 14.5552
40 + £ 6.8181
Standard pack: 40

Order any quantity

Total price:

£ 14.56

1 x £ 14.5552

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Polyamide
Caster Housing Material Steel
Colour Black
Caster Type Twinwheel Bolt Hole Castor With Brake
Mount Type Bolt Hole
Load Capacity 70.0 kg
Wheel Diameter 50.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us