Menu Search

Free Hanging Hook 38.0 mm Steel

S-Shaped Hanging Hook incorporates a hook in the shape of a "S" that allows it to be easily attached or removed from a mounting point. It is used to hang posters from the ceiling at customised heights. Made from galvanised steel.
Item code:

464851

33061 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0861
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 86.10

1000 x £ 0.0861

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 38.0 mm
Wire Diameter 21.0 mm
Hook Material Steel
Shape S-Shaped

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us