Menu Search

Compression Lever Latch 85.0 mm 35.0 mm Black

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels. Adjustable grip range 24-46mm, and keyed to differ. It is DIN rated and with a black powder coated finish.
Item code:

0771202E

121 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 £ 28.1468
40 + £ 15.0464
Standard pack: 40

Order any quantity

Total price:

£ 28.15

1 x £ 28.1468

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Face Length 85.0 mm
Face Width 35.0 mm
Mounting Hole Size Range 25.0 - 86.0 mm
Grip Range 24.0 - 46.0 mm
Overall Length 109.0 mm
Locking Mechanism Locking
Trigger Type Flush
Finish Black Powder Coated
Includes Nothing Included
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us