Quantity | Unit price |
---|---|
5000 + | £ 0.1701 |
Fitting Style | Push Fit |
---|---|
Full Material | Polyvinyl Chloride |
Colour | Yellow |
Inside Diameter | 7.5 mm |
Inside Diameter | 0.295 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue