Menu Search

Flexiplug 25.8 mm 23.0 mm (DIA) Black

This black plug is made of flexible PVC. It is ideal for threaded holes and plain holes. It is resistant to shredding and splitting.
Item code:

FPWA-258

2345 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.6417
2500 + £ 0.308
Standard pack: 2500

Order in multiple of 250

Total price:

£ 160.43

250 x £ 0.6417

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Black
Compatible Thread Sizes (All) 1-1/16,M27
Compatible Hole Diameter 25.8 mm
Inside Diameter 23.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us