Menu Search

Flexiplug 9.1 mm 6.4 mm (DIA) Black

This black plug is made of flexible PVC. It is ideal for threaded holes and plain holes. It is resistant to shredding and splitting.
Item code:

FPWA-091

1281 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2025
5000 + £ 0.097
Standard pack: 5000

Order in multiple of 500

Total price:

£ 101.25

500 x £ 0.2025

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Black
Compatible Thread Sizes (All) 3/8,M10
Compatible Hole Diameter 9.1 mm
Inside Diameter 6.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us