Menu Search

Flexible Cap 28.6 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines. Attractive finished appearance that is ideal for finished applications.
Item code:

FCYJ-0286-038

2042 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.6212
500 - 4999 £ 0.2765
5000 + £ 0.271
Standard pack: 500

Order in multiple of 50

Total price:

£ 31.06

50 x £ 0.6212

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyvinyl Chloride
Fitting Style Push Fit
Compatible Thread Standard BSP
Compatible Thread Standard Metric
Compatible Thread Standard UNF
Compatible Thread Sizes (All) 7/8",M30,1 1/8"
Inside Diameter 28.6 mm
Inside Height 38.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us