Quantity | Unit price |
---|---|
500 - 4999 | £ 0.1437 |
5000 + | £ 0.1113 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Flexible Polyvinyl Chloride |
Fitting Style | Push Fit |
Compatible Thread Standard | UNF |
Compatible Thread Standard | Metric |
Compatible Thread Sizes (All) | M5,3/16" |
Inside Diameter | 4.8 mm |
Inside Diameter | 0.189 in |
Inside Height | 19.0 mm |
Inside Height | 0.748 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue