Menu Search

Flexible Cap 4.8 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines. Attractive finished appearance that is ideal for finished applications.
Item code:

FCYJ-0048-013

5345 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1003
5000 - 49999 £ 0.0443
50000 + £ 0.0435
Standard pack: 5000

Order in multiple of 500

Total price:

£ 50.15

500 x £ 0.1003

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyvinyl Chloride
Fitting Style Push Fit
Compatible Thread Standard UNF
Compatible Thread Standard Metric
Compatible Thread Sizes (All) M5,M3/16"
Inside Diameter 4.8 mm
Inside Height 13.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us