Quantity | Unit price |
---|---|
800 - 7999 | £ 0.2079 |
8000 + | £ 0.0998 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Colour | Green |
Full Material | Vinyl |
Inside Diameter | 8.0 mm |
Inside Diameter | 0.315 in |
Inside Height | 24.5 mm |
Inside Height | 0.965 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue