Quantity | Unit price |
---|---|
80 - 799 | £ 1.2527 |
800 + | £ 0.601 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | 2 |
---|---|
Fitting Style | Push Fit |
Full Material | Thermo Plastic Rubber |
Colour | Black |
Inside Diameter | 28.0 mm |
Inside Diameter | 1.102 in |
Inside Height | 33.5 mm |
Inside Height | 1.319 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue