Menu Search

Moss Cap 17.0 mm (ID) 29.5 mm (L) TPR Black

Flexible End Caps provide good acid resistance and can be used with masking hooks. The flexible material can stretch on to larger dimensions for a snug fit.
Item code:

12212

40000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.6905
2000 + £ 0.271
Standard pack: 2000

Order in multiple of 200

Total price:

£ 138.10

200 x £ 0.6905

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 1
Fitting Style Push Fit
Full Material Thermo Plastic Rubber
Colour Black
Inside Diameter 17.0 mm
Inside Height 29.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us