Quantity | Unit price |
---|---|
25 - 99 | £ 0.983 |
100 - 249 | £ 0.9624 |
250 + | £ 0.9433 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 17.0 mm |
---|---|
Inside Diameter | 0.669 in |
Outside Diameter | 50.0 mm |
Outside Diameter | 1.969 in |
Thickness | 3.0 mm |
Thickness | 0.118 in |
Washer Shape | Round |
Washer Type | Flat Washer |
Full Material | Thermo Plastic Rubber |
Colour | Black |
Specifications | DIN 125 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue