Quantity | Unit price |
---|---|
100 - 499 | £ 0.0807 |
500 - 999 | £ 0.0792 |
1000 + | £ 0.0776 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 5.3 mm |
---|---|
Inside Diameter | 0.209 in |
Outside Diameter | 10.0 mm |
Outside Diameter | 0.394 in |
Thickness | 1.0 mm |
Thickness | 0.039 in |
Washer Shape | Round |
Washer Type | Flat Washer |
Full Material | Thermo Plastic Rubber |
Colour | Black |
Specifications | DIN 125 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue