Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0425 |
5000 - 19999 | £ 0.0383 |
20000 + | £ 0.0344 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 12.8 mm |
---|---|
Inside Diameter | 0.504 in |
Outside Diameter | 19.0 mm |
Outside Diameter | 0.748 in |
Thickness | 2.4 mm |
Thickness | 0.094 in |
Washer Type | Flat Washer |
Washer Shape | Round |
Colour | Natural |
Full Material | Polyamide 6/6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue