Quantity | Unit price |
---|---|
1000 + | £ 0.2685 |
Inside Diameter | 10.2 mm |
---|---|
Inside Diameter | 0.402 in |
Outside Diameter | 25.0 mm |
Outside Diameter | 0.984 in |
Thickness | 1.0 mm |
Thickness | 0.039 in |
Washer Type | Flat Washer |
Washer Shape | Round |
Colour | Black |
Full Material | Polyamide 6/6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue