Menu Search

Retaining Washer 5.4 mm 10.2 mm 1.0 mm Nylon

This standard flat washer is made from natural Nylon and is also available in Imperial sizes. Nylon offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Item code:

041050100001

33866 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0323
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 32.30

1000 x £ 0.0323

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 5.4 mm
Outside Diameter 10.2 mm
Thickness 1.0 mm
Washer Type Flat Washer
Washer Shape Round
Colour Natural
Full Material Nylon 6/6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us