Menu Search

Washer 6.4 mm 30.0 mm 3.0 mm PA

This standard flat washer is made from natural Nylon and is also available in Imperial sizes. Nylon offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Item code:

033060200001

8890 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3039
500 - 999 £ 0.2971
1000 + £ 0.2916
Standard pack: 100

Order in multiple of 100

Total price:

£ 30.39

100 x £ 0.3039

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 6.4 mm
Outside Diameter 30.0 mm
Thickness 3.0 mm
Washer Type Flat Washer
Colour Natural
Full Material Polyamide 6.6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us