Menu Search

Washer 10.0 mm 14.0 mm 1.5 mm PA

This standard flat washer is made from natural Nylon and is also available in Imperial sizes. Nylon offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Item code:

003101400001

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1286
1000 + £ 0.126
Standard pack: 500

Order in multiple of 500

Total price:

£ 64.30

500 x £ 0.1286

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 10.0 mm
Outside Diameter 14.0 mm
Thickness 1.5 mm
Washer Type Flat Washer
Washer Shape Round
Colour Natural
Full Material Polyamide 6.6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us