Quantity | Unit price |
---|---|
100 + | £ 1.8482 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Acrylic |
---|---|
Base Material | Acrylic Based Adhesive |
Adhesive Material | Acrylic |
Colour | Black |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Adhesive |
Base Length | 62.0 mm |
Base Length | 2.441 in |
Inside Width | 58.7 mm |
Inside Width | 2.311 in |
Overall Height | 7.6 mm |
Overall Height | 0.299 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue