Quantity | Unit price |
---|---|
100 + | £ 0.8899 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Method | Adhesive |
---|---|
Base Width | 24.0 mm |
Base Width | 0.945 in |
Overall Height | 9.0 mm |
Overall Height | 0.354 in |
Material | PVC |
Colour | Grey |
Adhesive Type | Acrylic |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue