Quantity | Unit price |
---|---|
100 + | £ 0.2423 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polyamide |
---|---|
Colour | Natural |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Push In |
Type | Clamp |
Cable Width | 64.5 mm |
Cable Width | 2.539 in |
Base Length | 77.0 mm |
Base Length | 3.031 in |
Hole Diameter | 4.8 mm |
Hole Diameter | 0.189 in |
Mounting Hole Diameter | 4.8 mm |
Mounting Hole Diameter | 0.189 in |
Inside Width | 64.5 mm |
Inside Width | 2.539 in |
Inside Height | 7.2 mm |
Inside Height | 0.283 in |
Overall Height | 11.2 mm |
Overall Height | 0.441 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue