Menu Search

Flat Cable Clamp Push In 53.4 mm 67.0 mm PA

Flat cable clamp easily mounts into a pre-drilled hole. Its convenient unlockable latch permits easy addition and removal of cables. It also secures them in place and prevents them from slipping or moving out of position. Manufactured from natural nylon UL94-V-2.
Item code:

FCCA-40A-01

50673 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 4999 £ 0.4854
5000 + £ 0.4469
Standard pack: 100

Order in multiple of 100

Total price:

£ 48.54

100 x £ 0.4854

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyamide
Colour Natural
Material Flammability Standard UL94 V-2
Mounting Method Push In
Type Clamp
Cable Width 53.4 mm
Base Length 67.0 mm
Hole Diameter 4.0 mm
Mounting Hole Diameter 4.0 mm
Inside Width 53.4 mm
Inside Height 11.0 mm
Overall Height 16.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us