Menu Search

Flanged Cap 11.9 mm 22.2 mm PE Red

Stud Protection Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Red and made from PE.
Item code:

51051

6910 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1904
5000 + £ 0.0843
Standard pack: 5000

Order in multiple of 500

Total price:

£ 95.20

500 x £ 0.1904

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red
Inside Diameter 11.9 mm
Height Under Flange 22.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us