Menu Search

Flanged Cap 11.1 mm 23.8 mm TPR Black

Stud Protection Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, and engineering. Black, made from TPR and able to withstand temperatures up to 95 C.
Item code:

15179

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 £ 0.2669
3000 + £ 0.1382
Standard pack: 3000

Order in multiple of 300

Total price:

£ 80.07

300 x £ 0.2669

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Thermoplastic Elastomer
Colour Black
Inside Diameter 11.1 mm
Height Under Flange 23.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us