Menu Search

Flanged Cap 16.0 mm 20.0 mm PE Natural

Stud Protection Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Natural and made from PE.
Item code:

12766

6596 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 £ 0.2644
3000 + £ 0.1174
Standard pack: 3000

Order in multiple of 300

Total price:

£ 79.32

300 x £ 0.2644

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Natural
Inside Diameter 16.0 mm
Height Under Flange 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us