Quantity | Unit price |
---|---|
1 - 9 | £ 718.53 |
10 - 19 | £ 646.68 |
20 - 39 | £ 610.75 |
40 - 49 | £ 538.90 |
50 - 99 | £ 502.97 |
100 + | £ 431.12 |
Thread Size | TR50 x 8 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 50.0 |
Lead | 8.0 |
Thread Direction | Right Hand |
Contact Surface | 4237.0 |
d2 tol. H9 | 90.0 |
l1 | 70.0 |
l2 | 20.0 |
Weight kg | 5900 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue