Quantity | Unit price |
---|---|
1 - 9 | £ 71.45 |
10 - 19 | £ 64.31 |
20 - 39 | £ 60.73 |
40 - 49 | £ 53.59 |
50 - 99 | £ 50.02 |
100 + | £ 42.87 |
Thread Size | TR20 x 4 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 20.0 |
Lead | 4.0 |
Thread Direction | Right Hand |
Contact Surface | 514.0 |
d2 tol. H9 | 38.0 |
l1 | 26.0 |
l2 | 11.0 |
Weight kg | 0.400 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue