Quantity | Unit price |
---|---|
1 - 9 | £ 21.49 |
10 - 19 | £ 19.34 |
20 - 39 | £ 18.27 |
40 - 49 | £ 16.12 |
50 - 99 | £ 15.04 |
100 + | £ 12.89 |
Thread Size | TR12 x 3 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 12.0 |
Lead | 3.0 |
Thread Direction | Right Hand |
Contact Surface | 228.0 |
d2 tol. H9 | 24.0 |
l1 | 20.0 |
l2 | 7.0 |
Weight kg | 0.120 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue