Quantity | Unit price |
---|---|
1 - 9 | £ 17.90 |
10 - 19 | £ 16.11 |
20 - 39 | £ 15.22 |
40 - 49 | £ 13.43 |
50 - 99 | £ 12.53 |
100 + | £ 10.74 |
Thread Size | TR10 x 2 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 10.0 |
Lead | 2.0 |
Thread Direction | Right Hand |
Contact Surface | 150.0 |
d2 tol. H9 | 20.0 |
l1 | 15.0 |
l2 | 6.0 |
Weight kg | 0.068 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue