Quantity | Unit price |
---|---|
1 - 9 | £ 727.49 |
10 - 19 | £ 654.74 |
20 - 39 | £ 618.37 |
40 - 49 | £ 545.62 |
50 - 99 | £ 509.24 |
100 + | £ 436.49 |
Thread Size | TR70 x 10 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 70.0 |
Lead | 10.0 |
Thread Direction | Left Hand |
Contact Surface | 7500.0 |
d2 tol. H9 | 95.0 |
d4 | 120.0 |
d5 tol. H9 | 13.0 |
l1 | 105.0 |
l2 | 22.0 |
Weight kg | 4.465 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue