Quantity | Unit price |
---|---|
1 - 9 | £ 485.24 |
10 - 19 | £ 436.72 |
20 - 39 | £ 412.45 |
40 - 49 | £ 363.93 |
50 - 99 | £ 339.67 |
100 + | £ 291.14 |
Thread Size | TR60 x 9 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 60.0 |
Lead | 9.0 |
Thread Direction | Right Hand |
Contact Surface | 5490.0 |
d2 tol. H9 | 88.0 |
d4 | 110.0 |
d5 tol. H9 | 13.0 |
l1 | 90.0 |
l2 | 20.0 |
Weight kg | 3.942 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue