Quantity | Unit price |
---|---|
1 - 9 | £ 302.34 |
10 - 19 | £ 272.11 |
20 - 39 | £ 256.99 |
40 - 49 | £ 226.76 |
50 - 99 | £ 211.64 |
100 + | £ 181.40 |
Thread Size | TR50 x 8 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 50.0 |
Lead | 8.0 |
Thread Direction | Right Hand |
Contact Surface | 4540.0 |
d2 tol. H9 | 72.0 |
d4 | 90.0 |
d5 tol. H9 | 11.0 |
l1 | 75.0 |
l2 | 18.0 |
Weight kg | 2.324 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue